Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
15 AWG stranded (19x27) .064" bare copper conductor, foam HDPE insulation, bare copper braid shields (90% and 80% coverage), PVC jacket (polyethylene insulation between braids).
Life Cycle Status: Discontinued
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 1999-02-19 |
| RG Type: | 11 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 15 | 19x27 | 0.064 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.312 in (7.92 mm) |
| Insulation Table Notes: | Gas Injected |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.391 in (9.93 mm) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.52 in |
| Frequency | Min. Return Loss |
|---|---|
| 5-850 MHz | 21 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.1 dB/100ft |
| 3.6 MHz | 0.3 dB/100ft |
| 10 MHz | 0.5 dB/100ft |
| 71.5 MHz | 1.2 dB/100ft |
| 135 MHz | 1.8 dB/100ft |
| 270 MHz | 2.6 dB/100ft |
| 360 MHz | 3.1 dB/100ft |
| 540 MHz | 3.9 dB/100ft |
| 720 MHz | 4.7 dB/100ft |
| 750 MHz | 4.8 dB/100ft |
| 1000 MHz | 5.7 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 3.1 Ohm/1000ft (10 Ohm/km) | 1.6 Ohm/1000ft (5.2 Ohm/km) | 1.6 Ohm/1000ft (5.2 Ohm/km) | 17.3 pF/ft (56.8 pF/m) | 75 Ohm | 78% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 150 V RMS, 30 V RMS | 300 V RMS |
| Electrical Characteristics Notes: | Nominal Capacitance 1st Shield to 2nd Shield: 205 pf/ft. |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +75°C |
| Max. Pull Tension: | 239 lbs (108 kg) |
| Bulk Cable Weight: | 139 lbs/1000ft (207 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading, VW-1 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CL2X |
| AWM Compliance: | AWM 1641 (30 V 80°C) |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.374 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9192 0041000 | Yellow | Reel | 1,000 ft | 612825225201 | C |
| Footnote: | C - CRATE REEL PUT-UP. |