Product Hierarchy
Product Hierarchy

9184 - Audio, Control & Instrument, #22-2pr, FPO, O/A Foil, PVC Jkt, CM




Audio, Control & Instrument Cable, 22 AWG solid tinned copper conductors, Datalene® insulation, twisted pairs, Duofoil® shield (100% coverage), 22 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)222 AWGSolidTC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)0.035 in (0.89 mm)0.096 in (2.4 mm)Black & Yellow, Red & Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.041 in (1.0 mm)0.400 inYes
Overall Cable Diameter (Nominal): 0.400 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
20.6 Ohm/1000ft8.7 pF/ft (29 pF/m)14.1 pF/ft (46.3 pF/m)150 Ohm0.27 µH/ft (0.89 µH/m)78%4.8 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 8 Ohm/1000ft (26 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
4 in (100 mm)4 in
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 63 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 UL Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2668
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.396 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9184 010500BlackReel500 ft612825225157C
9184 0101000BlackReel1,000 ft612825225140C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-13
No accessories are available for this product