Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Twinax , 1 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V
| Suitable Applications: | Twinaxial instrumentation and computer cable; For data transmission applications |
| Size | Stranding | Material |
|---|---|---|
| 22 | 19x34 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 3.45 mm (0.136 in) | Black & Yellow | HDPE |
| Outer Shield Type | Material | Material Trade Name |
|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® |
| Tape | Polyester |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.8 mm (0.35 in) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 1.31 dB/100m |
| 5 MHz | 2.79 dB/100m |
| 10 MHz | 3.94 dB/100m |
| 20 MHz | 5.58 dB/100m |
| 50 MHz | 8.86 dB/100m |
| 100 MHz | 14.11 dB/100m |
| 200 MHz | 20.34 dB/100m |
| 400 MHz | 28.87 dB/100m |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 45.9 Ohm/km (14.0 Ohm/1000ft) | 20.7 Ohm/km (6.31 Ohm/1000ft) | 45.1 pF/m (13.7 pF/ft) | 150 Ohm | 78% |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -45°C To +80°C |
| Installation Min. |
|---|
| 88 mm (3.5 in) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Eca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Eca |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.352 Revision Date: 03-09-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 9182NH.00152 | Black | Reel | 152 m | 8719605020192 |
| 9182NH.00305 | Black | Reel | 305 m | 8719605020208 |
| 9182NH.00500 | Black | Reel | 500 m | 8719605020215 |
| 9182NH.001000 | Black | Reel | 1,000 m | 8719605020185 |