Product Hierarchy
Product Hierarchy

9182LS - Twinax , 1PR #22 Str TC, PO ins, OS, LSZH Jkt, 300V, SWA


Twinax , 1 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V, SWA

Product Overview

Suitable Applications: Twinaxial instrumentation and computer cable; For data transmission applications

Construction Details

Conductor
SizeStrandingMaterial
2219x34TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene (Foam)3.45 mm (0.136 in)Black & YellowHDPE
Inner Shield
Shield TypeMaterialMaterial Trade Name
TapeTri-Laminate (Alum+Poly+Alum)Duofoil®
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)8.8 mm (0.35 in)
Armor
Armor Type & MaterialArmor ThicknessCoverage
SWA - Steel Wire Armor1.25 mm (0.0492 in)Min. 95%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)14.25 mm (0.5610 in)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz1.31 dB/100m
5 MHz2.79 dB/100m
10 MHz3.94 dB/100m
20 MHz5.58 dB/100m
50 MHz8.86 dB/100m
100 MHz14.11 dB/100m
200 MHz20.34 dB/100m
400 MHz28.87 dB/100m
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
45.9 Ohm/km (14.0 Ohm/1000ft)20.7 Ohm/km (6.31 Ohm/1000ft)45.1 pF/m (13.7 pF/ft)150 Ohm78%

Mechanical Characteristics

Temperature
InstallationStorage
-15°C To +80°C-45°C To +80°C
Bend Radius
Installation Min.
213.8 mm (8.417 in)

Standards and Compliance

Environmental Suitability: IndoorIndoor/OutdoorOutdoorIndoor/Outdoor - Euroclass Eca, Sunlight Resistance, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404
Flammability / Reaction to Fire: IEC 60332-3-24
CPR Compliance: CPR Euroclass: Fca
CEC / C(UL) Compliance: .
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

History

Update and Revision: Revision Number: 0.260 Revision Date: 07-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
9182LS.001000BlackReel1,000 m8719605020161
9182LS.K01000BlackReel1,000 m8719605020178
Date: 1998-01-01
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
Automation-Cables-Ref-Selection-2022-08-Rg-EN-Hi.pdf
No accessories are available for this product