(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1372)Managed Switches
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
Twinax 150Ω, 1 Pair 22AWG (19x34) Tinned Copper, Foam PE Insulation, Overall Duofoil® Shield, PVC Outer Jacket, CMX
| Suitable Applications: | Harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|---|
| Pair(s) | 2 | 22 AWG | 19x34 | 0.030 in | TC - Tinned Copper |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.134 in (3.40 mm) | Black & Yellow |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.345 in (8.76 mm) |
| Overall Cable Diameter (Nominal): | 0.345 in (8.76 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.40 dB/100ft |
| 10 MHz | 1.20 dB/100ft |
| 50 MHz | 2.70 dB/100ft |
| 100 MHz | 4.30 dB/100ft |
| 200 MHz | 6.20 dB/100ft |
| 400 MHz | 8.80 dB/100ft |
| Element | Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| Pair(s) | 14.0 Ohm/1000ft | 6.3 Ohm/1000ft (21 Ohm/km) | 16.5 pF/ft (54.1 pF/m) | 150 Ohm | 78% |
| UL Voltage Rating |
|---|
| 300 V (CMX) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.0 in (150 mm) | 3.5 in (89 mm) |
| Max. Pull Tension: | 28 lbs (13 kg) |
| Bulk Cable Weight: | 40 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Sunlight Resistance, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1, FT1 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 800, CL2X, CMX |
| AWM Compliance: | AWM 2668 |
| CEC / C(UL) Compliance: | CMX |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 89182 |
| Notes: | Cable contains fillers for better electrical performance. |
| Update and Revision: | Revision Number: 0.523 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9182 010500 | Black | Reel | 500 ft | 612825225126 | C |
| 9182 010U500 | Black | Reel | 500 ft | 612825225102 | |
| 9182 0101000 | Black | Reel | 1,000 ft | 612825225119 | C |
| 9182 0105000 | Black | Reel | 5,000 ft | 612825225133 | C |
| Footnote: | C - CRATE REEL PUT-UP. |