Product Hierarchy
Product Hierarchy

9178B - COAX, 1C #30, Str, PTFE, 750 V RMS

COAX, 1 Conductor 30 AWG (7/38) SCW - Silver Coated Copper Weld, PTFE Insulation, Overall Silver Plated Copper Shield, Natural Tan FEP Outer Jacket

Construction Details

RG Type: 178
Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)130 AWG7x38SCCS - Silvered Copper Covered Steel
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Conductor(s)PTFE - Polytetrafluoroethylene0.034 in (0.86 mm)Clear
Outer Shield
Outer Shield TypeMaterialCoverage
BraidSilvered Copper (SC)94%
Outer Jacket
MaterialNom. Diameter
FEP - Fluorinated Ethylene Propylene0.071 in (1.8 mm)
Overall Cable Diameter (Nominal): 0.071 in (1.8 mm)

Electrical Characteristics

Electricals
ElementMax. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
Conductor(s)241 Ohm/1000ft (791 Ohm/km)14.6 Ohm/1000ft (47.9 Ohm/km)29.3 pF/ft (96.1 pF/m)50 Ohm70%
Voltage
Voltage Rating
750 V (Mil-Spec)

Mechanical Characteristics

Temperature
Operating
-55°C To +200°C
Bend Radius
Stationary Min.
0.7 in (18 mm)
Max. Pull Tension: 66 lbs (30 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Military Compliance: MIL-C-17
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.88 Revision Date: 05-18-2026

Part Numbers

Variants
Item #
9178B CL001
9178B CL005
9178B CL199
9178B CL002
No accessories are available for this product