Product Hierarchy
Product Hierarchy

9165 - Composite ENG, EFP and CCTV


Composite, RG-59 22 AWG BC Coax, stranded (7x30), BC braid 95% coverage, 3 PR 22 AWG TC, stranded (7x30), w/drain wire, PVC jacket.

Product Overview

Suitable Applications: harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Construction Details

RG Type: 59
Conductor
SizeStrandingNom. DiameterMaterial
227x300.03 inBC - Bare Copper
227x300.029 inTC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.146 in (3.71 mm)Black and Red, Orange and Brown, Green and White
PVC - Polyvinyl Chloride0.054 in (1.4 mm)
Inner Shield
Shield TypeMaterialMaterial Trade NameCoverage
BraidBare Copper (BC)Beldfoil® (Z-Fold®)95%
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1BraidBare Copper (BC)95%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.290 x 0.561 in

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.3 dB/100ft
5 MHz0.7 dB/100ft
10 MHz1 dB/100ft
50 MHz2.1 dB/100ft
100 MHz3 dB/100ft
400 MHz7.4 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
15.0 Ohm/1000ft (49.2 Ohm/km)2.6 Ohm/1000ft (8.5 Ohm/km)17.3 pF/ft (56.8 pF/m)75 Ohm78%
35 Ohm58%
Voltage
UL Voltage Rating
30 V RMS

Mechanical Characteristics

Temperature
Operating
-30°C To +60°C
Max. Pull Tension: 147 lbs (66.7 kg)
Bulk Cable Weight: 85 lbs/1000ft (130 kg/km)

Standards and Compliance

Environmental Suitability: Outdoor - Aerial, Indoor, Aerial - Black only, When supported by messenger wire
NEC / UL Compliance: CL2X
AWM Compliance: AWM 20006
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Siamese Type Construction. Coax jacket diameter: .240 in. Pairs jacket diameter: .290 in.

History

Update and Revision: Revision Number: 0.284 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9165 010500BlackReel500 ft612825225058C
9165 0101000BlackReel1,000 ft612825225041C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product