(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 5 | 18 | 16x30 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.013 in | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow |
Material | Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in | 0.391 in |
Cable Diameter (Nominal): | 0.391 in |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
5.86 Ohm/1000ft | 25.5 pF/ft | 3.4 Amps per Conductor at 20ºC |
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
UL Rating | Operating |
---|---|
80°C (UL AWM 2464) | -20°C to +80°C |
Stationary Min. |
---|
4 in |
Max. Pull Tension: | 269 lbs |
Bulk Cable Weight: | 76 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Fire Resistance: | UL1685 FT4 Loading, FT4, IEC 60332-1-2 |
NEC / UL Compliance: | Article 800, CMG |
AWM Compliance: | 2464 |
CEC / C(UL) Compliance: | CMG |
CPR Euroclass: | Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
Update and Revision: | Revision Number: 0.340 Revision Date: 09-30-2020 |