Networking & Data Cable
(690)Industrial Ethernet Cable
(182)Enterprise Category Cable
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
(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Electronic, 2 Pair 18AWG (16x30) Tinned Copper, PVC Insulation, LSZH Outer Jacket, CMG
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 18 AWG | 16x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.013 in (0.33 mm) | 0.073 in (1.9 mm) | Black & Red, Black & White |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.035 in (0.89 mm) | 0.333 in |
| Overall Cable Diameter (Nominal): | 0.333 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 7.2 Ohm/1000ft | 17.5 pF/ft (57.4 pF/m) | 11.2 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to 75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.33 in (84.6 mm) | 3.33 in |
| Max. Pull Tension: | 83.2 lbs (37.7 kg) |
| Bulk Cable Weight: | 65 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 21307 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.344 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 9156ZH 0101000 | Black | 612825382188 |
| 9156ZH 010500 | Black | 612825382195 |