(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
20 | 7x28 | TC - Tinned Copper | 1 |
Conductor Count: | 2 |
Total Number of Pairs: | 1 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.015 in |
Number | Color |
---|---|
1 | Red |
2 | Black |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | TC - Tinned Copper | 22 |
Material | Nominal Wall Thickness |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.031 in |
Nominal Outer Shield DCR |
---|
11.4 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
27 pF/ft | 48 pF/ft |
Nominal Inductance |
---|
0.18 µH/ft |
Max. Recommended Current [A] |
---|
4 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temp Range: | -20°C to 75°C |
Bulk Cable Weight: | 20 lbs/1000ft |
Max. Pull Tension: | 39 lbs |
Min Bend Radius/Minor Axis: | 2.0 in |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMG |
CEC/C(UL) Compliance: | CMG |
UL AWM Style Compliance: | 21307 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2012-05-07 |
Suitability - Indoor: | Yes |
UL Flammability: | UL 1685 FT4 Loading |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | UPC |
---|---|---|
9154ZH 0101000 | Black | 612825382140 |
9154ZH 010500 | Black | 612825382157 |
Update and Revision: | Revision Number: 0.191 Revision Date: 09-30-2020 |