(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
20 AWG solid .031" bare copper conductor, polyethylene insulation, tinned copper/bare copper braid shield (98% coverage), polyethylene jacket.
Life Cycle Status: Discontinued
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 1999-02-19 |
| RG Type: | 59 |
| Series Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 | Solid | 0.031 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene | 0.2 in (5.1 mm) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Tinned Copper (TC) | 98% |
| 2 | Braid | Tinned Copper (TC) | 98% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.305 in |
| Frequency | Min. Return Loss |
|---|---|
| 5-216 MHz | 27 dB |
| 217-850 MHz | 23 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 3.6 MHz | 0.5 dB/100ft |
| 10 MHz | 0.8 dB/100ft |
| 71.5 MHz | 2 dB/100ft |
| 135 MHz | 3.5 dB/100ft |
| 270 MHz | 4.3 dB/100ft |
| 360 MHz | 5 dB/100ft |
| 540 MHz | 6.2 dB/100ft |
| 720 MHz | 7.2 dB/100ft |
| 750 MHz | 7.4 dB/100ft |
| 1000 MHz | 9.1 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 9.9 Ohm/1000ft (32 Ohm/km) | 1.1 Ohm/1000ft (3.6 Ohm/km) | 20 pF/ft (66 pF/m) | 75 Ohm | 66% |
| Voltage Rating |
|---|
| 1700 V RMS |
| Operating |
|---|
| -55°C To +80°C |
| Max. Pull Tension: | 172 lbs (78.0 kg) |
| Bulk Cable Weight: | 68 lbs/1000ft (100 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Dielectric Strength: 8 kV. |
| Update and Revision: | Revision Number: 0.329 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9141 3681000 | Clear, Transparent | Reel | 1,000 ft | 612825224730 | C |
| Footnote: | C - CRATE REEL PUT-UP. |