Product Hierarchy
Product Hierarchy

9119M - CATV Video, RG6, 18 AWG BCCS, Tri Shield, Messenger


Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® III, aluminum braid shield (60% coverage), PVC jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBCCS - Bare Copper Covered Steel0.04 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.18 in
Table Notes: Gas Injected
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Aluminum60%
Tape3Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.275 x 0.416 in

Construction and Dimensions

OuterJacket1, Messenger Diameter: 0.051 in
OuterJacket1, Messenger Material: Galvanized Steel

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCROuter Conductor DCR
28 Ohm/1000ft6.5 Ohm/1000ft6.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Min. Structural Return Loss (SRL)
5-1000 MHz20 dB
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.2 ns/ft83%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)
5 MHz0.58 dB/100ft
55 MHz1.60 dB/100ft
211 MHz3.05 dB/100ft
270 MHz3.37 dB/100ft
300 MHz3.55 dB/100ft
350 MHz3.85 dB/100ft
400 MHz4.15 dB/100ft
450 MHz4.40 dB/100ft
550 MHz4.90 dB/100ft
750 MHz5.65 dB/100ft
870 MHz6.11 dB/100ft
1000 MHz6.55 dB/100ft
Voltage
Non-UL Voltage Rating
350 V RMS

Temperature Range

Non-UL Temp Rating: 80°C
Operating Temp Range: -40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 41 lbs/1000ft
Max. Pull Tension: 110 lbs
Min. Bend Radius/Minor Axis: 3 in

Standards

RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

Environmental Space: Outdoor - Aerial
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPut-Up TypeLengthUPC
9119M 0101000BlackReel1,000 ft612825224709
9119M 0081000GrayReel1,000 ft612825224693

History

Update and Revision: Revision Number: 0.372 Revision Date: 09-10-2021
Date: 2004-01-01
No accessories are available for this product