(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1298)Instrumentation Cable
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
(848)VFD Cable
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
CATV, Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® III, aluminum braid shield (60% coverage), CM PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 18 | Solid | BCCS - Bare Copper Covered Steel | 0.04 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.18 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Aluminum | 60% | |
| Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.275 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 28 Ohm/1000ft | 6.5 Ohm/1000ft | 6.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.2 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Min. Structural Return Loss (SRL) |
|---|---|
| 5-1000 MHz | 20 dB |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.2 ns/ft | 83% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 5 MHz | 0.58 dB/100ft |
| 55 MHz | 1.60 dB/100ft |
| 211 MHz | 3.05 dB/100ft |
| 270 MHz | 3.37 dB/100ft |
| 300 MHz | 3.55 dB/100ft |
| 350 MHz | 3.85 dB/100ft |
| 400 MHz | 4.15 dB/100ft |
| 450 MHz | 4.40 dB/100ft |
| 550 MHz | 4.90 dB/100ft |
| 750 MHz | 5.65 dB/100ft |
| 870 MHz | 6.11 dB/100ft |
| 1000 MHz | 6.55 dB/100ft |
| UL Voltage Rating |
|---|
| 350 V RMS |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -40°C To +80°C |
| Bulk Cable Weight: | 27 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 126 lbs |
| Minimum Minor Axis Bend Radius: | 2.75 in |
| NEC/(UL) Compliance: | CATV, CM |
| CEC/C(UL) Compliance: | CM |
| CPR Euroclass: | Eca |
| RG Type: | 6 |
| Series Type: | 6 |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1685 UL Loading |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 350 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9118 0101000 | Black | Reel | 1,000 ft | 612825224631 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
| Update and Revision: | Revision Number: 0.428 Revision Date: 02-20-2026 |