(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | Solid | BCCS - Bare Copper Covered Steel | 0.032 in | 1 |
Conductor Count: | 1 |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | Teflon® | 0.14 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Aluminum | 70% |
Material | Material Trade Name | Nominal Diameter |
---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.205 in |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
44.5 Ohm/1000ft | 12 Ohm/1000ft | 12 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.3 pF/ft |
Nominal Inductance |
---|
0.09 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
10-1000 MHz | 20 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.4 dB/100ft |
10 MHz | 0.8 dB/100ft |
50 MHz | 1.8 dB/100ft |
100 MHz | 2.6 dB/100ft |
200 MHz | 3.8 dB/100ft |
400 MHz | 5.6 dB/100ft |
700 MHz | 7.6 dB/100ft |
900 MHz | 8.8 dB/100ft |
1000 MHz | 9.4 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 83% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
1000 MHz | 11 dB/100ft |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 20 lbs/1000ft |
Max. Pull Tension: | 100 lbs |
Min Bend Radius/Minor Axis: | 2 in |
NEC/(UL) Compliance: | CATVP, CMP |
CEC/C(UL) Compliance: | CMP |
RG Type: | 59/U Type |
Series Type: | 59 |
Environmental Space: | Indoor - Plenum |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | NFPA 262 |
CSA Flammability: | FT6 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | Yes |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9104P 8771000 | Natural | Reel | 1,000 ft | 612825224327 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.334 Revision Date: 09-30-2020 |