Product Hierarchy
Product Hierarchy

9104 - Broadband Coax, Series 59, 20 AWG Solid BCCS, Foil + 65% AL Braid, PVC Jkt, CM




Broadband Coax, Series 59, 20 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, Foil + 65% Aluminum Braid Shield, PVC Jacket, CM

Product Overview

Suitable Applications: Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Construction Details

Series Type: 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
120 AWGSolid0.032 inBCCS - Bare Copper Covered Steel
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.145 in (3.68 mm)White
Insulation Table Notes: Gas Injected
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidAluminum65%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.237 in (6.02 mm)
Overall Cable Diameter (Nominal): 0.237 in (6.02 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Structural Return Loss
5-1000 MHz20 dB
Attenuation
FrequencyMax. Attenuation
5 MHz0.86 dB/100ft
55 MHz2.05 dB/100ft
211 MHz3.80 dB/100ft
270 MHz4.22 dB/100ft
300 MHz4.45 dB/100ft
350 MHz4.80 dB/100ft
400 MHz5.10 dB/100ft
450 MHz5.40 dB/100ft
550 MHz5.95 dB/100ft
750 MHz6.97 dB/100ft
870 MHz7.57 dB/100ft
1000 MHz8.12 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
44.5 Ohm/1000ft (146 Ohm/km)12 Ohm/1000ft (39 Ohm/km)16.2 pF/ft (53.1 pF/m)75 Ohm83%
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-40°C To +80°C
Bend Radius
Stationary Min.Installation Min.
2.37 in (60.2 mm)2.37 in (60.2 mm)
Max. Pull Tension: 104 lbs (47.2 kg)
Bulk Cable Weight: 23 lbs/1000ft (34 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL1685 UL Loading, FT1, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, Article 820, CATV, CM
CEC / C(UL) Compliance: CM
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.627 Revision Date: 10-08-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
9104 0101000BlackReel1,000 ft612825224280
Date: 2004-01-01
No accessories are available for this product