(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
Analog Video, Series 59, 20 AWG solid .032" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® II (100% coverage) plus an aluminum braid (40% coverage), CM PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 20 | Solid | BCCS - Bare Copper Covered Steel | 0.032 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.144 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Aluminum | 40% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.237 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 44.5 Ohm/1000ft | 17 Ohm/1000ft | 17 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.2 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Min. Structural Return Loss (SRL) |
|---|---|
| 5-1000 MHz | 20 dB |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.2 ns/ft | 83% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 5 MHz | 0.86 dB/100ft |
| 55 MHz | 2.05 dB/100ft |
| 211 MHz | 3.80 dB/100ft |
| 270 MHz | 4.22 dB/100ft |
| 300 MHz | 4.45 dB/100ft |
| 350 MHz | 4.80 dB/100ft |
| 400 MHz | 5.10 dB/100ft |
| 450 MHz | 5.40 dB/100ft |
| 550 MHz | 5.95 dB/100ft |
| 750 MHz | 6.97 dB/100ft |
| 870 MHz | 7.57 dB/100ft |
| 1000 MHz | 8.12 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -40°C To +80°C |
| Bulk Cable Weight: | 21 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 80 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| NEC/(UL) Compliance: | CATV, CM |
| CEC/C(UL) Compliance: | CM |
| CPR Euroclass: | Eca |
| PMSHA Compliance: | P-MSHA-SC-182/4 |
| Series Type: | 59 |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1685 UL Loading |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC/EAN |
|---|---|---|---|---|
| 9100-K101000 | Black | Reel | 305 m | 8719605020093 |
| 9100 010U500 | Black | UnReel | 500 ft | 612825224273 |
| 9100 0101000 | Black | Reel | 1,000 ft | 612825224235 |
| 9100 010U1000 | Black | UnReel | 1,000 ft | 612825224242 |
| 9100 009U1000 | White | UnReel | 1,000 ft | 612825224259 |
| Update and Revision: | Revision Number: 0.430 Revision Date: 02-20-2026 |