Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
ProSNS RG11 Universal "F" male right angle, 7/16" hex head connector. Non-blind entry, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand EX Series connectors - EX11RAFM. For product information please visit: https://products.ppc-online.com/product/ex-ex11rafm/
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Material |
|---|
| Nickel/Tin Plated Brass |
| Tin Plated Brass |
| Ethylene Propylene |
| Nickel plated Brass |
| Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| ≥ -30 dB up to 1 GHz typical |
| Electrical Characteristics Notes: | Insertion Loss: ≤ -0.2 dB up to 1 GHz typical, RFI Shielding: -85 dB typical (60% bonded foil), Salt Fog: Passes 1,000 hours ANSI/SCTE 143 2007, Moisture Migration: Passes ANSI/SCTE 60 2010 |
| Operating Temperature Range: | -40 ºF (-40 ºC) to 140 ºF (60 ºC) |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | F |
| Gender: | Male - plug |
| Connector Series Name: | ProSNS |
| Color Band: | Black |
| Locking: | No |
| Tool Compatibility: | CPLCCT-LS59/11, SNSUNI (compression), PS11 (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0634 - .0647 inch |
| Cable Dielectric Diameter Limits: | .280 - .294 inch |
| Cable Outer Jacket Diameter Limits: | .390 - .417 inch |
| Cable Insertion Force: | 20 lbs. maximum |
| Cable Retention Force: | 40 lbs. minimum per SCTE IPS SP-401 |
| RG Type: | 11 |
| Series Type: | 11 |
| EU CE Mark: | Yes |
| Item # | Color | UPC |
|---|---|---|
| 90SNS1P11H | No Color | 612825224228 |
| Footnote: | Q - STANDARD PACKAGES CANNOT BE BROKEN. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Update and Revision: | Revision Number: 0.272 Revision Date: 02-20-2026 |