Product Hierarchy
Product Hierarchy

9077 - CATV Video, Dual RG6, 18 AWG BCCS, Foil + Braid, CM PVC Jacket




CATV, Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® II, aluminum braid shield (60% coverage), CM PVC jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBCCS - Bare Copper Covered Steel0.04 in2
Conductor Count: 2
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.18 in
Insulation Table Notes: Gas Injected
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Aluminum60%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.27 x 0.59 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCROuter Conductor DCR
28 Ohm/1000ft9 Ohm/1000ft9 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Min. Structural Return Loss (SRL)
5-1000 MHz20 dB
1000-2250 MHz15 dB
2250-3000 MHz10 dB
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.2 ns/ft83%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)
5 MHz0.58 dB/100ft
55 MHz1.6 dB/100ft
211 MHz3.05 dB/100ft
270 MHz3.37 dB/100ft
300 MHz3.55 dB/100ft
350 MHz3.85 dB/100ft
400 MHz4.15 dB/100ft
450 MHz4.4 dB/100ft
550 MHz4.9 dB/100ft
750 MHz5.65 dB/100ft
870 MHz6.11 dB/100ft
1000 MHz6.55 dB/100ft
1500 MHz8.1 dB/100ft
1800 MHz8.8 dB/100ft
2250 MHz10 dB/100ft
3000 MHz11.9 dB/100ft
Voltage
UL Voltage Rating
350 V RMS

Temperature Range

Operating Temperature Range: -40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 54 lbs/1000ft
Maximum Recommended Pulling Tension: 252 lbs
Minimum Minor Axis Bend Radius: 3 in

Standards

NEC/(UL) Compliance: CATV, CM
CEC/C(UL) Compliance: CM
CPR Euroclass: Eca
RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

Environmental Space: Indoor (Not Riser or Plenum)
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
UL voltage rating: 350 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
9077 0101000BlackReel1,000 ft845671002768

History

Update and Revision: Revision Number: 0.426 Revision Date: 02-20-2026
Date: 2004-01-01
No accessories are available for this product