XTRAGUARD FLEX, 9 Conductor 20 AWG (10/30) BC - Bare Copper, PVC/NYLON Insulation, Slate TPE Outer Jacket, AWM/STYLE 1316 90C, AWM/STYLE 20626 90C, SUN RES, OIL RES I/II, PLTC 90C, CSA C(RU) AWM I/II A/B, CSA FT4 C(RU) AWM I/II A/B, FT4 UL FT4; CSA FT4
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 9 | 20 AWG | 10x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.016 in (0.41 mm) | 0.079 in (2.0 mm) | Green/Yellow, Black#1, Black#2, Black#3, Black#4, Black#5, Black#6, Black#7, Black#8 |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.055 in (1.4 mm) | 0.413 in (10.5 mm) |
| Overall Cable Diameter (Nominal): | 0.413 in (10.5 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| Conductor(s) | 23.6 pF/ft (77.4 pF/m) | 0.21 µH/ft (0.69 µH/m) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 20626) | 600 V (CSA AWM) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 90°C | -30°C To +90°C | -5°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.7 in (43 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 18.5 lbs (8.39 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 725, PLTC |
| AWM Compliance: | AWM 20626, AWM I/II A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 902009 9C 20 AWG (UL) TYPE PLTC 90C OIL RES I/II SUN RES OR RU AWM STYLE 20626 90C 600V OR CRU AWM I/II A/B 90C 600V FT4 CE ROHS (DATE CODE) (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.19 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 902009 SL005 | Green/Yellow | Reel | 100 ft |
| 902009 SL001 | Green/Yellow | Reel | 1,000 ft |