Product Hierarchy
Product Hierarchy

902007 - XTRAGUARD FLEX, 7C #20, Str, PVC/NYLON, 600 V, AWM/STYLE 1316 90C, AWM/STYLE 20626 90C, SUN RES, OIL RES I/II, PLTC 90C, CSA C(RU) AWM I/II A/B, CSA FT4

XTRAGUARD FLEX, 7 Conductor 20 AWG (10/30) BC - Bare Copper, PVC/NYLON Insulation, Slate TPE Outer Jacket, AWM/STYLE 1316 90C, AWM/STYLE 20626 90C, SUN RES, OIL RES I/II, PLTC 90C, CSA C(RU) AWM I/II A/B, CSA FT4 C(RU) AWM I/II A/B, FT4 UL FT4; CSA FT4

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)720 AWG10x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.016 in (0.41 mm)0.079 in (2.0 mm)Green/Yellow, Black#1, Black#2, Black#3, Black#4, Black#5, Black#6
Outer Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.045 in (1.1 mm)0.343 in (8.71 mm)
Overall Cable Diameter (Nominal): 0.343 in (8.71 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Inductance
Conductor(s)23.6 pF/ft (77.4 pF/m)0.21 µH/ft (0.69 µH/m)
Voltage
UL Voltage RatingVoltage Rating
600 V (AWM 20626)600 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C-30°C To +90°C-5°C To +90°C
Bend Radius
Stationary Min.Installation Min.
1.4 in (36 mm)2.1 in (53 mm)
Max. Pull Tension: 16.5 lbs (7.48 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 725, PLTC
AWM Compliance: AWM 20626, AWM I/II A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 902007 7C 20 AWG (UL) TYPE PLTC 90C OIL RES I/II SUN RES OR RU AWM STYLE 20626 90C 600V OR CRU AWM I/II A/B 90C 600V FT4 CE ROHS (DATE CODE) (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.19 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
902007 SL005Green/YellowReel100 ft
No accessories are available for this product