Product Hierarchy
Product Hierarchy

901809CY - XTRAGUARD FLEX, 9C #18, Str, PVC/NYLON, 600 V, MTW 90C, TC 90C, SUN RES, OIL RES I/II, PLTC 90C, CSA C(RU) AWM I/II A/B, CSA FT4, CSA C(UL) CIC CONTROL, CSA C(UL) TC

XTRAGUARD FLEX, 9 Conductor 18 AWG (19/30) BC - Bare Copper, PVC/NYLON Insulation, Overall Tinned Copper Shield, Slate TPE Outer Jacket, MTW 90C, TC 90C, SUN RES, OIL RES I/II, PLTC 90C, CSA C(RU) AWM I/II A/B, CSA FT4, CSA C(UL) CIC CONTROL, CSA C(UL) TC C(RU) AWM I/II A/B, FT4, C(UL) CIC CONTROL, C(UL) TC UL FT4; CSA FT4

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)918 AWG19x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.016 in (0.41 mm)0.092 in (2.3 mm)Green/Yellow, Black#1, Black#2, Black#3, Black#4, Black#5, Black#6, Black#7, Black#8
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.050 in (1.3 mm)0.472 in (12.0 mm)
Overall Cable Diameter (Nominal): 0.472 in (12.0 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)40 pF/ft (130 pF/m)72 pF/ft (240 pF/m)0.19 µH/ft (0.62 µH/m)
Nom Outer Shield DCR: 27 Ohm/1000ft (89 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
600 V (TC, MTW)600 V (CIC/TC)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
90°C-30°C To +90°C-5°C To +90°C
Bend Radius
Stationary Min.Installation Min.
1.9 in (48 mm)2.8 in (71 mm)
Max. Pull Tension: 43 lbs (20 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 336, Article 725, PLTC, MTW, TC
AWM Compliance: AWM I/II A/B
CEC / C(UL) Compliance: CIC, TC
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 901809CY 9C 18 AWG (UL) TYPE TC 90C WET/DRY 600V OIL RES I/II SUN RES OR PLTC 90C OR C(UL) CIC CONTROL/TC 90C PVC/NYLON INS FT4 18 AWG OR CRU AWM I/II A/B 90C 600V FT4 CE ROHS (DATE CODE) (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.17 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
901809CY SL005Green/YellowReel100 ft
901809CY SL001Green/YellowReel1,000 ft
No accessories are available for this product