XTRAGUARD FLEX, 5 Conductor 10 AWG (105/30) BC - Bare Copper, PVC/NYLON Insulation, Slate TPE Outer Jacket, MTW 90C, THWN-2 90C, TC 90C, SUN RES, OIL RES I/II, CSA C(RU) AWM I/II A/B, CSA FT4, CSA C(UL) CIC CONTROL, CSA C(UL) TC C(RU) AWM I/II A/B, FT4, C(UL) CIC CONTROL, C(UL) TC UL FT4; CSA FT4
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 5 | 10 AWG | 105x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.172 in (4.37 mm) | Green/Yellow, Black#1, Black#2, Black#3, Black#4 |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.065 in (1.7 mm) | 0.612 in (15.5 mm) |
| Overall Cable Diameter (Nominal): | 0.612 in (15.5 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| Conductor(s) | 33 pF/ft (110 pF/m) | 0.16 µH/ft (0.52 µH/m) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (TC, MTW) | 600 V (CIC/TC) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 90°C | -30°C To +90°C | -5°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.7 in (94 mm) | 4.9 in (120 mm) |
| Max. Pull Tension: | 5.9 lbs (2.7 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 336, MTW, TC |
| AWM Compliance: | AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 901005 5C 10 AWG THWN-2 (UL) TYPE TC 90C WET/DRY 600V OIL RES I/II SUN RES OR C(UL) CIC CONTROL/TC 90C PVC/NYLON INS FT4 10 AWG OR CRU AWM I/II A/B 90C 600V FT4 CE ROHS (DATE CODE) (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.17 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 901005 SL005 | Green/Yellow | Reel | 100 ft |
| 901005 SL001 | Green/Yellow | Reel | 1,000 ft |