Product Hierarchy
Product Hierarchy

90000003 - CAT 5e Shielded Field Terminable Plug





CAT 5e Shielded Field Terminable Plug Individually Packed in Single Plastic Bag

Physical Characteristics (Overall)

Conductor Table Notes: Conductor Type : Stranded & Solid
Conductor Size: 22 ~ 26 AWG
Insulation
Nominal Diameter
1.6 mm
Outer Jacket
Nominal Diameter
6.0 - 8.0 mm
Packaging: Individually packaged in a plastic bag.
Weight: 16.5 g

Connectors

Materials
DescriptionMaterial
Plug HousingZinc-alloy full shielded
Contact BladePhosphor bronze alloy plated with 50 micro-inch of Gold
IDCPhosphor Bronze alloy with 100 micro-inch 100% Sn Alloy

Electrical Characteristics

Insulation Resistance: 500 mΩ min. 100 D.C
Max Contact Resistance: 20 mOhm
Voltage
DescriptionDielectric Withstand Voltage
Dielectric withstanding Voltage1000 D.C or A.C. Peak
Contact to Contact1500V D.C or A.C Peak

Temperature Range

Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Termination Type: RJ45
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: Re-termination
Termination Rear Connection Durability: Max. 20 cycles
Protection Degree / IP Rating**: IP20

Standards

ANSI Compliance: ANSI/TIA 568.2-D
Other Standards: CC-Link IE Field, CC-Link IE TSN

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2): Yes

Product Notes

Included Parts: CAP module and nut module

History

Update and Revision: Revision Number: 0.37 Revision Date: 11-14-2024
Installation Guide - Belden-2021 April 12.pdf
No accessories are available for this product