Product Hierarchy
Product Hierarchy

8X1.5NCY - MachFlex™ 350NCY, 8 C 1.5 mm² Str BC, PVC Ins, TCBS, PVC Outer Jkt


MachFlex™ Control Cable 350NCY, 8 Conductors 1.5 mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)81.5 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 11 mm (0.43 in)

Electrical Characteristics

Voltage
Voltage Rating
300 / 500 V (Max. Operating Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C (Continuous movement)‐40°C to +80°C (Fixed installation)
Bend Radius
Stationary Min.Installation Min.
165 mm (6.50 in)66 mm (2.6 in)
Bulk Cable Weight: 219 kg/km (147 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): VDE 0285-525-2-51, EN 50525-2-51

History

Update and Revision: Revision Number: 0.6 Revision Date: 12-20-2024

Part Numbers

Variants
Item #ColorLength
8X1.5NCY 010100MBlack100 m
8X1.5NCY 010200MBlack200 m
8X1.5NCY 010300MBlack300 m
8X1.5NCY 006100MBlue100 m
8X1.5NCY 006200MBlue200 m
8X1.5NCY 006300MBlue300 m
8X1.5NCY G8U100MGray, RAL 7001100 m
8X1.5NCY G8U200MGray, RAL 7001200 m
8X1.5NCY G8U300MGray, RAL 7001300 m
No accessories are available for this product