Product Hierarchy
Product Hierarchy

8P2.5YY - MachFlex™ LiYY(TP), 8 Pr 2.5mm² Str BC, PVC Ins, PVC Jkt


MachFlex™ LiYY (TP) Control and Twisted Pair PVC Signal Cables 8 Pair 2.5mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more. Twisted‐pair (TP) design reduced crosstalk effects.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)82.5 mm²StrandedBC - Bare Copper
Insulation
MaterialColor Code
PVC - Polyvinyl Chloride1. White&Brown, 2. Green&Yellow, 3. Gray&Pink, 4. Blue&Red, 5. Black&Violet, 6. Gray/Pink & Red/Blue, 7. White/Green & Brown/Green, 8. White/Yellow & Yellow/Brown
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 19.1 mm (0.752 in)

Electrical Characteristics

Electricals
Nom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Shield
120 pF/m (37 pF/ft)160 pF/m (49 pF/ft)
Voltage
Voltage Rating
500 V (Max. Operating Voltage), 1500 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-5°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Stationary Min.Installation Min.
191 mm (7.52 in)76.4 mm (3.01 in)
Bulk Cable Weight: 551 kg/km (370 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-22EN 50363-4-1
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): VDE 0812, DIN 47100, BS 6360

History

Update and Revision: Revision Number: 0.46 Revision Date: 11-28-2023

Part Numbers

Variants
Item #ColorLength
8P2.5YY 010100MBlack100 m
8P2.5YY 010200MBlack200 m
8P2.5YY 010300MBlack300 m
8P2.5YY 006100MBlue100 m
8P2.5YY 006200MBlue200 m
8P2.5YY 006300MBlue300 m
8P2.5YY F2V100MGray, RAL 7032100 m
8P2.5YY F2V200MGray, RAL 7032200 m
8P2.5YY F2V300MGray, RAL 7032300 m
No accessories are available for this product