(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
(4)/MachFlex LiYCY(TP).jpg)
MachFlex™ LiYCY(TP) Control VDE Certified & Twisted Pair PVC Signal Cables 8 Pair 0.5mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations.Cable applications include precision control sensors, pressure gauge,temperature controllers,control panels,vibration monitoring systems,intelligent security controllers,production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity.Twisted‐pair (TP) design reduced crosstalk effects |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Conductor(s) | 0.5 mm² | Stranded | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PVC - Polyvinyl Chloride | White, Brown, Green,Yellow, Gray,Pink, Blue,Red, Black, Violet, Gray with Pink strips,Red with Blue strips, White with Green strips, Brown with Green strips, White with Yellow strips, Yellow with Brown strips |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 12.4 mm (0.488 in) |
| Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Inductance |
|---|---|---|
| 120 pF/m (37 pF/ft) | 160 pF/m (49 pF/ft) | 0.5 µH/m (0.15 µH/ft) |
| Voltage Rating |
|---|
| 500 V (Max. Operating Voltage), 1500 V (Testing Voltage) |
| Operating |
|---|
| ‐5°C to +70°C |
| Installation Min. |
|---|
| 74.4 mm (2.93 in) |
| Bulk Cable Weight: | 199 kg/km (134 lbs/1000ft) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
| ISO/IEC Compliance: | IEC 60228 |
| CENELEC Compliance: | EN 50290-2-22, EN 50363-4-1 |
| Other Standard Compliance(s): | VDE 0812, DIN 47100, BS 6360 |
| Update and Revision: | Revision Number: 0.48 Revision Date: 01-15-2026 |
| Item # | Color | Length |
|---|---|---|
| 8P0.5YCY 010100M | Black | 100 m |
| 8P0.5YCY 010200M | Black | 200 m |
| 8P0.5YCY 010300M | Black | 300 m |
| 8P0.5YCY 006100M | Blue | 100 m |
| 8P0.5YCY 006200M | Blue | 200 m |
| 8P0.5YCY 006300M | Blue | 300 m |
| 8P0.5YCY F2V100M | Gray, RAL 7032 | 100 m |
| 8P0.5YCY F2V200M | Gray, RAL 7032 | 200 m |
| 8P0.5YCY F2V300M | Gray, RAL 7032 | 300 m |