Networking & Data Cable
(685)Industrial Ethernet Cable
(178)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3391)Modular Couplers
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
(14)Fiber Connectors
(62)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(30)Valve Connectors
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1004)M12 Power
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
(87)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
(5)M23 Circular Connectors
(56)Mini Power
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1095)Fiber Patch Cords
(473)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(486)AV Assemblies
(10)Patch Panels & Components
(814)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(478)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(925)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
(4)MachFlex™ 350YY Control VDE Certified, 7 Conductor + 1 Ground 2.5 mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 7 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 2.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 12.9 mm (0.508 in) |
Voltage Rating |
---|
300/500 V (Max. Operating Voltage) |
Operating | Installation |
---|---|
-15°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
51.6 mm (2.03 in) | 129 mm |
Bulk Cable Weight: | 293 kg/km (197 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54) |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
Third Party Performance Verification: | VDE Certification No. 40041970, VDE Registration No. 8770 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | VDE 0285-525-2-51, IEC 60227-5, EN 50525-2-51 |
Update and Revision: | Revision Number: 0.67 Revision Date: 09-07-2025 |
Item # | Color | Length |
---|---|---|
8G2.5 010100M | Black, RAL 9004 | 100 m |
8G2.5 010200M | Black, RAL 9004 | 200 m |
8G2.5 010300M | Black, RAL 9004 | 300 m |
8G2.5 G8U100M | Gray, RAL 7001 | 100 m |
8G2.5 G8U200M | Gray, RAL 7001 | 200 m |
8G2.5 G8U300M | Gray, RAL 7001 | 300 m |