(109)MachFlex™ 350 SY VDE Certified Control Cable 7 Conductor + 1 Ground 1.5mm² Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braiding Armor, PVC Outer Jacket
Suitable Applications: | Application for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many morein hash industrial environment. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 7 | 1.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 1.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PVC - Polyvinyl Chloride | 2.32 mm (0.0913 in) | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7 |
PVC - Polyvinyl Chloride | Yellow with Green strip |
Separator | Material | Nom. Diameter |
---|---|---|
non-Woven Tape | PVC - Polyvinyl Chloride | 9.7 mm (0.38 in) |
Armor Type & Material | Armor Material Diameter |
---|---|
SWB - Steel Wire Braid Armor | 10.6 mm (0.417 in) |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 13.1 mm (0.516 in) |
Nom. Conductor DCR |
---|
13.3 Ohm/km (4.05 Ohm/1000ft) |
Voltage Rating |
---|
300 / 500 V |
Installation | Continuous Flexing |
---|---|
-40°C to +80°C | -15°C To +70°C |
Installation Min. | Flexing Min. |
---|---|
78.6 mm (3.09 in) | 262 mm (10.3 in) |
Bulk Cable Weight: | 265 kg/km (178 lbs/1000ft) |
Environmental Suitability: | UV Resistance, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
ISO/IEC Compliance: | IEC 60228 |
CENELEC Compliance: | EN 50290-2-22 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | IEC 60227-5, EN 50525-2-51 |
Notes: | Conductor Standards : DIN VDE 0295, BS 6360 Cable Standards : VDE 0281-13, VDE Certification No. 40041970, VDE Registration No. 8770. EMEA PN : 8GDSY |
Update and Revision: | Revision Number: 0.26 Revision Date: 07-04-2024 |