IEEE 802.3 Ethernet Thinnet 10BASE2, 20 AWG (19x32) tinned copper conductor, foam FEP insulation, Duobond® II (100% coverage) + tinned copper braid shield (95% coverage), fluorocopolymer jacket, CMP
| Suitable Applications: | Thin Ethernet (IEEE 802.3 10BASE2) |
| RG Type: | 58 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 AWG | 19x32 | 0.037 in | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PFA - Perfluoroalkoxy (Foam) | 0.100 in (2.54 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Tinned Copper (TC) | 93% |
| Material | Nom. Diameter |
|---|---|
| PVDF - Polyvinylidene Fluoride | 0.165 in (4.19 mm) |
| Overall Cable Diameter (Nominal): | 0.165 in (4.19 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.43 dB/100ft |
| 10 MHz | 1.3 dB/100ft |
| 50 MHz | 2.91 dB/100ft |
| 100 MHz | 4.18 dB/100ft |
| 200 MHz | 6.1 dB/100ft |
| 400 MHz | 9.2 dB/100ft |
| 700 MHz | 12.9 dB/100ft |
| 900 MHz | 15.0 dB/100ft |
| 1000 MHz | 16.0 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 1 MHz | 6,450 W |
| 10 MHz | 1,850 W |
| 50 MHz | 890 W |
| 100 MHz | 640 W |
| 200 MHz | 470 W |
| 400 MHz | 360 W |
| 700 MHz | 290 W |
| 900 MHz | 270 W |
| 1,000 MHz | 260 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 8.5 Ohm/1000ft (28 Ohm/km) | 5.8 Ohm/1000ft (19 Ohm/km) | 26.0 pF/ft (85.3 pF/m) | 50 Ohm | 80% |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 150°C | -15°C to +150°C |
| Installation Min. |
|---|
| 1.6 in (41 mm) |
| Max. Pull Tension: | 45 lbs (20 kg) |
| Bulk Cable Weight: | 26 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Aerial - When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| CPR Compliance: | CPR Euroclass: Eca |
| CEC / C(UL) Compliance: | CMP |
| IEEE Compliance: | 802.3 10Base2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 9907 |
| Update and Revision: | Revision Number: 0.525 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 89907 E4X500 | Gray, Light Dec | Reel | 500 ft | 612825221449 | C |
| 89907 E4X1000 | Gray, Light Dec | Reel | 1,000 ft | 612825221425 | C |
| 89907 E4X2500 | Gray, Light Dec | Reel | 2,500 ft | 612825221432 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |