(12303)Indoor Fiber Cable
(1405)Indoor/Outdoor Fiber Cable
(6434)Outdoor Fiber Cable
(4173)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3156)600V Control (AWM Style) Cable
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
(1027)Fiber Patch Cords
(435)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(460)AV Assemblies
(10)Patch Panels & Components
(662)Copper Patch Panels
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
(40)Industrial Networking
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
(188)Server Cabinets
(3)Wall Mount Cabinets
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
(98)Fiber Splicers & Tool Kits
(23)Label & Identification
(7)Fanout & Breakout Kits
(6)Connectivity Accessories
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
(4)IEEE 802.3 Ethernet Transceiver 10BASE5, 20 AWG stranded (7x28) tinned copper conductors, plenum, FEP insulation, twisted pairs, Individually foil shielded pairs, overall polyester isolation tape + Duofoil® + tinned copper braid shield (95% coverage), drain wire, light gray fluorocopolymer (PVDF) jacket, plenum rated
Suitable Applications: | 10Base5 Transceiver |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Data Pair(s) | 3 | 20 AWG | 7x28 | TC - Tinned Copper |
Power Pair(s) | 1 | 20 AWG | 7x28 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Data Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.019 in (0.48 mm) | 0.076 in (1.9 mm) | Gray & White, Yellow & Orange, Blue & Green |
Power Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.011 in (0.28 mm) | 0.060 in (1.5 mm) | Black & Red |
Element | Shield Type | Material | Coverage | Notes |
---|---|---|---|---|
Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | Foil Out |
Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | Foil Out |
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 22 AWG (7x30) TC | Polyester Isolating tape under DuoFoil |
Braid | Tinned Copper (TC) | 93% |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVDF - Polyvinylidene Fluoride | 0.016 in (0.41 mm) | 0.370 in (9.40 mm) |
Overall Cable Diameter (Nominal): | 0.370 in (9.40 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Data Pair(s) | 11.3 Ohm/1000ft | 16.7 pF/ft (54.8 pF/m) | 29.5 pF/ft (96.8 pF/m) | 78 Ohm | 78% | 3.8 Amps per Conductor at 25ºC |
Pair(s) | 3.8 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V (CMG) |
UL Temperature | Operating |
---|---|
150°C | -20°C to +150°C |
Stationary Min. | Installation Min. |
---|---|
3.7 in (94 mm) | 3.7 in (94 mm) |
Max. Pull Tension: | 97.7 lbs (44.3 kg) |
Bulk Cable Weight: | 93 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
IEEE Compliance: | IEEE 802.3 10Base5 |
European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | DEC Part No. 17-01319-00 |
Non-Plenum Number: | 9901 |
Update and Revision: | Revision Number: 0.500 Revision Date: 12-22-2023 |
Item # | Color | UPC | Footnote |
---|---|---|---|
89901 E4X1000 | Gray, Light Dec | 612825221401 | C |
89901 E4X500 | Gray, Light Dec | 612825221418 | C |