Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
IEEE 802.3 Ethernet Transceiver 10BASE5, 20 AWG stranded (7x28) tinned copper conductors, plenum, FEP insulation, twisted pairs, Individually foil shielded pairs, overall polyester isolation tape + Duofoil® + tinned copper braid shield (95% coverage), drain wire, light gray fluorocopolymer (PVDF) jacket, plenum rated
| Suitable Applications: | 10Base5 Transceiver |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Data Pair(s) | 20 AWG | 7x28 | TC - Tinned Copper | 3 |
| Power Pair(s) | 20 AWG | 7x28 | TC - Tinned Copper | 1 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Data Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.076 in (1.9 mm) | Gray & White, Yellow & Orange, Blue & Green |
| Power Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.060 in (1.5 mm) | Black & Red |
| Element | Shield Type | Material | Coverage | Notes |
|---|---|---|---|---|
| Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | Foil Out |
| Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | Foil Out |
| Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 22 AWG (7x30) TC | Polyester Isolating tape under DuoFoil |
| Braid | Tinned Copper (TC) | 93% |
| Material | Nom. Diameter |
|---|---|
| PVDF - Polyvinylidene Fluoride | 0.370 in (9.40 mm) |
| Overall Cable Diameter (Nominal): | 0.370 in (9.40 mm) |
| Element | Nom. Characteristic Impedance |
|---|---|
| Data Pair(s) | 78 Ohm |
| Pair(s) |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 78 ns/100m | 78% |
| Max. Insertion Loss (Attenuation) |
|---|
| 6 dB/100m |
| UL Voltage Rating |
|---|
| 300 V (CMG) |
| UL Temperature | Operating |
|---|---|
| 150°C | -20°C to +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.7 in (94 mm) | 3.7 in (94 mm) |
| Max. Pull Tension: | 97.7 lbs (44.3 kg) |
| Bulk Cable Weight: | 93 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| IEEE Compliance: | IEEE 802.3 10Base5 |
| European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | DEC Part No. 17-01319-00 |
| Non-Plenum Number: | 9901 |
| Update and Revision: | Revision Number: 0.502 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 89901 E4X1000 | Gray, Light Dec | 612825221401 | C |
| 89901 E4X500 | Gray, Light Dec | 612825221418 | C |
| Footnote: | C - CRATE REEL PUT-UP. |