Networking & Data Cable
(708)Industrial Ethernet Cable
(192)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
IEEE 802.3 Ethernet Transceiver 10BASE5, 20 AWG stranded (7x28) tinned copper conductors, FEP insulation, twisted pairs, individual Beldfoil® shields (100% coverage), overall polyester isolation tape and Duofoil® shield + a tinned copper braid shield (95% coverage), fluorocopolymer jacket, plenum rated.
| Suitable Applications: | 10Base5 Transceiver |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 20 | 7x28 | TC - Tinned Copper | 4 |
| Conductor Count: | 8 |
| Material | Material Trade Name | Nominal Wall Thickness |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | Teflon® | 0.011 in |
| Number | Color |
|---|---|
| 1 | Gray & White |
| 2 | Yellow & Orange |
| 3 | Blue & Green |
| 4 | Red & Black |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® (Z-Fold®) | 100% | TC - Tinned Copper | 22 | 7x30 |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
|---|---|---|---|
| PVDF - Polyvinylidene Fluoride | 0.359 in | 0.014 in | Polyester Tape |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 9.5 Ohm/1000ft | 1.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 16.7 pF/ft | 29.5 pF/ft |
| Nominal Inductance |
|---|
| 0.2 µH/ft |
| Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
|---|---|
| 78 Ohm | ± 5 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 10 MHz | 6 dB/100m |
| Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|---|
| 78 ns/100m | 1.3 ns/ft | 78% |
| Max. Insertion Loss (Attenuation) |
|---|
| 6 dB/100m |
| Max. Recommended Current [A] |
|---|
| 2.8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 150°C |
| Operating Temperature Range: | -40°C To +150°C |
| Bulk Cable Weight: | 90 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 175 lbs |
| Minimum Minor Axis Bend Radius: | 3.75 in |
| Customer Reference Document: | DEC Part No. 17-00321-02 |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| IEEE Compliance: | IEEE 802.3 10Base5 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | NFPA 262 Plenum Flame Test (UL910) |
| CSA Flammability: | FT6 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 9901 |
| Item # | Color | UPC |
|---|---|---|
| 89892 0011000 | Brown | 612825221388 |
| 89892 001500 | Brown | 612825221395 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
| Update and Revision: | Revision Number: 0.356 Revision Date: 02-03-2025 |