Ethernet 50 Ω 10BASE5, 12 AWG solid bare copper conductor, foam FEP insulation, Overall Duobond® II+Tinned Copper Braid (90%)+Duofoil®+Tinned Copper Braid(90%) Shield, fluorocopolymer jacket, CMP
| Suitable Applications: | Thick Ethernet (IEEE 802.3 10BASE5) |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 12 AWG | Solid | 0.086 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.245 in (6.22 mm) | Clear |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Tinned Copper (TC) | 90% | |
| 3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 4 | Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVDF - Polyvinylidene Fluoride | 0.365 in (9.27 mm) |
| Overall Cable Diameter (Nominal): | 0.365 in (9.27 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.18 dB/100ft |
| 5 MHz | 0.37 dB/100ft |
| 10 MHz | 0.52 dB/100ft |
| 50 MHz | 1.15 dB/100ft |
| 100 MHz | 1.65 dB/100ft |
| 200 MHz | 2.45 dB/100ft |
| 400 MHz | 3.80 dB/100ft |
| 700 MHz | 5.60 dB/100ft |
| 900 MHz | 6.80 dB/100ft |
| 1000 MHz | 7.20 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 1 MHz | 15,900 W |
| 5 MHz | 6,928 W |
| 10 MHz | 4,802 W |
| 50 MHz | 1,992 W |
| 100 MHz | 1,344 W |
| 200 MHz | 900 W |
| 400 MHz | 602 W |
| 700 MHz | 438 W |
| 900 MHz | 382 W |
| 1,000 MHz | 361 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 1.4 Ohm/1000ft | 1.5 Ohm/1000ft (4.9 Ohm/km) | 26.0 pF/ft (85.3 pF/m) | 50 Ohm | 78% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (CMP) | 600 V |
| UL Temperature | Operating |
|---|---|
| 150°C | -25°C to +150°C |
| Installation Min. |
|---|
| 6.0 in (150 mm) |
| Max. Pull Tension: | 255 lbs (116 kg) |
| Bulk Cable Weight: | 137 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CL2P, CMP |
| CEC / C(UL) Compliance: | CMP |
| IEEE Compliance: | IEEE 802.3 10Base5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | DEC Part No. 17-00324-00 |
| Non-Plenum Number: | 9880 |
| Notes: | Ring-band stripes every 2.5 meters to aid users in tap placement. |
| Update and Revision: | Revision Number: 0.500 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 89880 0031000 | Orange | Reel | 1,000 ft | 612825221364 | C |
| 89880 0031640 | Orange | Reel | 1,640 ft | 612825221371 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |