Product Hierarchy
Product Hierarchy

89842 - RS485, 2 Pr #24 Str TC, FEP Ins, OS+TC Brd, FEP Jkt, CMP




RS-485, 2 Pair 24AWG (7x32) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, FEP Outer Jacket, CMP

Product Overview

Suitable Applications: RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)224 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene (Foam)0.023 in (0.58 mm)0.070 in (1.8 mm)White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.020 in (0.51 mm)0.345 in (8.76 mm)
Overall Cable Diameter (Nominal): 0.345 in (8.76 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft12 pF/ft (39 pF/m)22 pF/ft (72 pF/m)120 Ohm76%4 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 3.1 Ohm/1000ft (10 Ohm/km)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation)
Pair(s)10.6 dB/100ft
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-70°C to +200°C
Bend Radius
Stationary Min.Installation Min.
3.25 in (82.6 mm)3.25 in (82.6 mm)
Max. Pull Tension: 68 lbs (31 kg)
Bulk Cable Weight: 44 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Oil Resistance
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 9842

Product Notes

Notes: Oil and Gas Resistant

History

Update and Revision: Revision Number: 0.539 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
89842 0021000Red612825221333C
89842 002500Red612825221340C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
lighting-cable-catalog.pdf
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product