Networking & Data Cable
(672)Industrial Ethernet Cable
(183)Enterprise Category Cable
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
(12367)Indoor Fiber Cable
(1418)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3083)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
(697)Type A
(530)Type A Field Attachables
(344)Type A Receptacles
(45)Type A Single-Ended Cordsets
(84)Type A Double-Ended Cordsets
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
(809)M12 Power
(318)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(154)Double-Ended Cordsets
(88)Splitter
(12)NR Series
(29)ST Series
(59)CA Series
(12)7/8", 1", 1 1/8" Series
(229)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(9)Single-Ended Cordsets
(65)Double-Ended Cordsets
(32)Accessories
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
(959)M12
(700)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(248)M12-M12 Cordsets
(158)M12-M8 Cordsets
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
(1050)Fiber Patch Cords
(448)Double-Ended Cordsets
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
(929)SPIDER Fast/Gigabit Switches
(41)Managed Switches
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
(45)Embedded Ethernet
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
(4)RS-485, 1 Pair 24AWG (7x32) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, FEP Outer Jacket, CMP
Suitable Applications: | RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc. |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.025 in (0.64 mm) | 0.074 in (1.9 mm) | White/Blue Stripe & Blue/White Stripe |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Braid | Tinned Copper (TC) | 90% |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.015 in (0.38 mm) | 0.204 in (5.18 mm) |
Overall Cable Diameter (Nominal): | 0.204 in (5.18 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft | 12 pF/ft (39 pF/m) | 22 pF/ft | 120 Ohm | 76% | 4 Amps per Conductor at 25ºC |
Nom. Outer Shield DCR: | 3.1 Ohm/1000ft (10 Ohm/km) |
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 0.6 dB/100ft |
UL Voltage Rating |
---|
300 V (CMP) |
UL Temperature | Operating |
---|---|
200°C | -70°C to +200°C |
Stationary Min. | Installation Min. |
---|---|
2.25 in (57.2 mm) | 2.25 in (57.2 mm) |
Max. Pull Tension: | 45.7 lbs (20.7 kg) |
Bulk Cable Weight: | 27 lbs/1000ft |
Environmental Suitability: | Indoor, Oil Resistance |
Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 9841, 9841ZH |
Notes: | Oil and Gas Resistant |
Update and Revision: | Revision Number: 0.576 Revision Date: 02-03-2025 |
Item # | Color | UPC | Footnote |
---|---|---|---|
89841 0021000 | Red | 612825221302 | C |
89841 002500 | Red | 612825221319 | |
89841 0025000 | Red | 612825221326 |