Computer EIA RS-232/422, Digital Audio Cable, 12-Pair, 24 AWG stranded (7x32) tinned copper conductor, foam FEP insulation, individually shielded pairs with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall fluorocopolymer jacket, plenum rated
| Suitable Applications: | extreme high temperature environments; RS-232 extended distance applications; RS-422 applications; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 12 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.019 in (0.48 mm) | 0.062 in (1.6 mm) | Western Electric Standard |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | each pair |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVDF - Polyvinylidene Fluoride | 0.019 in (0.48 mm) | 0.498 in (12.6 mm) |
| Overall Cable Diameter (Nominal): | 0.498 in (12.6 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|---|
| Pair(s) | 28.8 Ohm/1000ft | 16.19 Ohm/1000ft (53.12 Ohm/km) | 13.5 pF/ft (44.3 pF/m) | 22.5 pF/ft (73.8 pF/m) | 100 Ohm | 1.3 ns/ft | 0.24 µH/ft (0.79 µH/m) | 76% | 1.96 Amps per Conductor at 25ºC |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|
| 0.384 | 0.74 dB/100ft |
| 0.7056 | 0.87 dB/100ft |
| 0.768 | 0.89 dB/100ft |
| 1.024 | 0.95 dB/100ft |
| 1.4112 | 1.03 dB/100ft |
| 1.536 | 1.06 dB/100ft |
| 2.048 | 1.17 dB/100ft |
| 2.28224 | 1.37 dB/100ft |
| 3.072 | 1.44 dB/100ft |
| 4.096 | 1.67 dB/100ft |
| 5.6448 | 1.89 dB/100ft |
| 6.144 | 1.96 dB/100ft |
| 8.192 | 2.26 dB/100ft |
| 11.2896 | 2.59 dB/100ft |
| 12.288 | 2.71 dB/100ft |
| 24.576 | 3.73 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 150°C | -40°C to +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 5.0 in (130 mm) | 5.0 in (130 mm) |
| Max. Pull Tension: | 137.5 lbs (62.37 kg) |
| Bulk Cable Weight: | 124 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 9734 |
| Update and Revision: | Revision Number: 0.473 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 89734 0081000 | Gray | 612825221203 | C |
| 89734 008500 | Gray | 612825221210 | C |
| Footnote: | C - CRATE REEL PUT-UP. |