Product Hierarchy
Product Hierarchy

89732 - RS232/422 Low Cap, #24-9pr, FFEP, Indiv. Foil, PVDF Jkt, CMP, 100Ω




Computer EIA RS-232/422, Digital Audio Cable, 9-Pair, 24 AWG stranded (7x32) tinned copper conductor, foam FEP insulation, individually shielded pairs with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall fluorocopolymer jacket, plenum rated

Product Overview

Suitable Applications: extreme high temperature environments; RS-232 extended distance applications; RS-422 applications; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)924 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene (Foam)0.019 in (0.48 mm)0.062 in (1.6 mm)Western Electric Standard
Red, Green, Blue
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCeach pair
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVDF - Polyvinylidene Fluoride0.016 in (0.41 mm)0.433 in (11.0 mm)
Overall Cable Diameter (Nominal): 0.433 in (11.0 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)28.8 Ohm/1000ft16.19 Ohm/1000ft (53.12 Ohm/km)13.5 pF/ft (44.3 pF/m)22.5 pF/ft (73.8 pF/m)100 Ohm1.3 ns/ft0.24 µH/ft (0.79 µH/m)76%1.96 Amps per Conductor at 25ºC
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss (Attenuation)
0.3840.74 dB/100ft
0.70560.87 dB/100ft
0.7680.89 dB/100ft
1.0240.95 dB/100ft
1.41121.03 dB/100ft
1.5361.06 dB/100ft
2.0481.17 dB/100ft
2.82241.37 dB/100ft
3.0721.44 dB/100ft
4.0961.67 dB/100ft
5.64481.89 dB/100ft
6.1441.96 dB/100ft
8.1922.26 dB/100ft
11.28962.59 dB/100ft
12.2882.71 dB/100ft
24.5763.73 dB/100ft
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-15°C to +150°C
Bend Radius
Stationary Min.Installation Min.
4.3 in (110 mm)4.3 in (110 mm)
Max. Pull Tension: 104.5 lbs (47.40 kg)
Bulk Cable Weight: 92 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262 (UL910), FT6
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 9732

History

Update and Revision: Revision Number: 0.492 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
89732 0081000Gray612825221197C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product