Product Hierarchy
Product Hierarchy

89705 - RS232/422 Low Cap, #24-5pr, FFEP, Indiv. Foil, PVDF Jkt, CMP, 100Ω




Computer EIA RS-232/422, Digital Audio Cable, 5-Pair, 24 AWG stranded (7x32) tinned copper conductor, foam FEP insulation, individually shielded pairs with Beldfoil® (100% coverage), 24 AWG stranded tinned copper drain wire, overall fluorocopolymer jacket, plenum rated

Product Overview

Suitable Applications: extreme high temperature environments; RS-232 extended distance applications; RS-422 applications; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); digital audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)524 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene (Foam)0.019 in (0.48 mm)White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe
Red, Green, Blue
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCeach pair
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVDF - Polyvinylidene Fluoride0.014 in (0.36 mm)0.327 in (8.31 mm)
Overall Cable Diameter (Nominal): 0.327 in (8.31 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft (79 Ohm/km)13.5 pF/ft (44.3 pF/m)22.5 pF/ft (73.8 pF/m)100 Ohm1.3 ns/ft0.24 µH/ft (0.79 µH/m)76%2 Amps per Conductor at 25ºC
High Frequency (Nominal/Typical)
FrequencyNom. Insertion Loss (Attenuation)
0.384 MHz0.74 dB/100ft
0.7056 MHz0.87 dB/100ft
0.768 MHz0.89 dB/100ft
1.024 MHz0.95 dB/100ft
1.4112 MHz1.03 dB/100ft
1.536 MHz1.06 dB/100ft
2.048 MHz1.17 dB/100ft
2.8224 MHz1.37 dB/100ft
3.072 MHz1.44 dB/100ft
4.096 MHz1.67 dB/100ft
5.6448 MHz1.89 dB/100ft
6.144 MHz1.96 dB/100ft
8.192 MHz2.26 dB/100ft
11.2896 MHz2.59 dB/100ft
12.288 MHz2.71 dB/100ft
24.576 MHz3.73 dB/100ft
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-40°C to +150°C
Max. Pull Tension: 165 lbs (74.8 kg)
Bulk Cable Weight: 53 lbs/1000ft (79 kg/km)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262 Plenum Flame Test (UL910)
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.331 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
89705 0081000Gray612825221098C
89705 008500Gray612825221104C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product