Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Computer POS Cable, 22 AWG solid bare copper conductors, solid FEP insulation, twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (55% coverage), 22 AWG solid tinned copper drain wire, FEP jacket, plenum rated
| Suitable Applications: | point of sale; rs-485 applications; extreme high/low temperature environments; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Size | Stranding | Material |
|---|---|---|
| 22 | Solid | TC - Tinned Copper |
| Material | Color Code |
|---|---|
| FEP - Fluorinated Ethylene Propylene | Blue & White with Blue Stripe, Orange & White with Orange Stripe |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 55% |
| Outer Shield Table Notes: | Polyester Tape |
| Material | Nom. Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.262 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|---|
| 16.5 Ohm/1000ft (54.1 Ohm/km) | 15.5 pF/ft (50.9 pF/m) | 27 pF/ft (89 pF/m) | 100 Ohm | 1.46 ns/ft | 0.15 µH/ft (0.49 µH/m) | 70% |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 4.2 Ohm/1000ft (14 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -70°C To +200°C |
| Max. Pull Tension: | 65 lbs (29 kg) |
| Bulk Cable Weight: | 41.1 lbs/1000ft (61.2 kg/km) |
| Flammability / Reaction to Fire: | NFPA 262 Plenum Flame Test (UL910), FT6 |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 9696 |
| Notes: | Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
| Update and Revision: | Revision Number: 0.340 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 89696 0101000 | Black | 612825221081 | C |
| Footnote: | C - CRATE REEL PUT-UP. |