Product Hierarchy
Product Hierarchy

89505 - RS232, #24-5pr, FEP, O/A Foil, FEP Jkt, CMP




Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, 5 twisted pair, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, FEP jacket, plenum rated

Product Overview

Suitable Applications: extreme high/low temperature environments; rs-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)5247x32TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene0.006 in (0.15 mm)0.036 in (0.91 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.015 in (0.38 mm)0.199 in (5.05 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
28.8 Ohm/1000ft21 pF/ft (69 pF/m)40 pF/ft (130 pF/m)0.17 µH/ft (0.56 µH/m)1.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 15 Ohm/1000ft (49 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-70°C To +150°C
Bend Radius
Stationary Min.Installation Min.
1.99 in (50.5 mm)1.99 in (50.5 mm)
Max. Pull Tension: 61 lbs (28 kg)
Bulk Cable Weight: 30 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: NFPA 262 (UL910), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 9505

History

Update and Revision: Revision Number: 0.436 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
89505 002100Red612825221043C
89505 0021000Red612825221050C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product