Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, 3 twisted pair, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, FEP jacket, plenum rated
| Suitable Applications: | extreme high/low temperature environments; rs-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 24 | 7x32 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.006 in (0.15 mm) | 0.036 in (0.91 mm) | Black & Red, Black & White, Black & Green |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.015 in (0.38 mm) | 0.177 in (4.50 mm) |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 28.8 Ohm/1000ft | 10.46 Ohm/1000ft (34.32 Ohm/km) | 21 pF/ft (69 pF/m) | 40 pF/ft (130 pF/m) | 0.17 µH/ft (0.56 µH/m) | 1.5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 15.9 Ohm/1000ft (52.2 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 150°C | -70°C To +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.77 in (45.0 mm) | 1.77 in (45.0 mm) |
| Max. Pull Tension: | 39 lbs (18 kg) |
| Bulk Cable Weight: | 21 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 9503 |
| Update and Revision: | Revision Number: 0.436 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 89503 002100 | Red | 612825220992 | C |
| 89503 0021000 | Red | 612825221005 | C |
| 89503 002500 | Red | 612825221012 | C |
| Footnote: | C - CRATE REEL PUT-UP. |