(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Blue Hose® for Data Highway Plus, 1 Pair 20AWG (7x28) Tinned Copper, FEP Insulation Blue & Clear, Overall Beldfoil®+Tinned Copper Braid(76%) Shield, FEP Inner Jacket, CCA Interlock Armor, Blue PVC Outer Jacket, CMP
Suitable Applications: | extreme temp, exposure to oil and gasoline, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc. |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 20 | 7x28 | TC - Tinned Copper |
Element | Material | Thickness | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.0175 in | 0.073 | Clear & Blue | Twinax with rod fillers |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape + Braid | Bi-Laminate (Alum+Poly) + Tinned Copper (TC) | 100% + 76% | 20 AWG (7x28) TC |
Material | Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.015 in | 0.203 in |
Cable Diameter (Nominal): | 0.203 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|---|---|---|
Pair(s) | 9.5 Ohm/1000ft | 19.7 pF/ft | 37 pF/ft | 78 Ohm | 69% |
Nom Outer Shield DCR: | 4.1 Ohm/1000ft |
Element | Frequency [MHz] | Nom. Insertion Loss |
---|---|---|
Pair(s) | 1 MHz | 0.6 dB/100ft |
10 MHz | 2.1 dB/100ft | |
50 MHz | 5 dB/100ft | |
100 MHz | 7.5 dB/100ft | |
200 MHz | 11 dB/100ft | |
400 MHz | 16 dB/100ft |
UL Voltage Rating |
---|
300 V (CMP, CL2P) |
UL Rating | Operating |
---|---|
200°C | -70°C to +200°C |
Stationary Min. | Installation Min. |
---|---|
2.5 in | 2.5 in |
Max. Pull Tension: | 48 lbs |
Bulk Cable Weight: | 36 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Fire Resistance: | NFPA 262, FT6, IEC 60332-1-2 |
NEC / UL Compliance: | Article 725, Article 800, CMP, CL2P |
CEC / C(UL) Compliance: | CMP |
CPR Euroclass: | Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | Allen Bradley P/N 1770-CD High Temp |
Non-Plenum Number: | 9463 |
Update and Revision: | Revision Number: 0.364 Revision Date: 09-30-2020 |