Product Hierarchy
Product Hierarchy

89418 - Electronic, 4 C #18 Str TC, FEP Ins, OS, FEP Jkt, CMP




High Temperature Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, FEP Outer Jacket, CMP

Product Overview

Suitable Applications: extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)418 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)FEP - Fluorinated Ethylene Propylene0.007 in (0.18 mm)0.057 in (1.4 mm)Black, White, Red, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (19x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.014 in (0.36 mm)0.173 in (4.39 mm)
Overall Cable Diameter (Nominal): 0.173 in (4.39 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Velocity of Prop.Max. Current
Conductor(s)7.06 Ohm/1000ft30 pF/ft (98 pF/m)57 pF/ft (190 pF/m)69%13.6 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-20°C to +150°C
Bend Radius
Stationary Min.Installation Min.
1.7 in (43 mm)1.7 in (43 mm)
Max. Pull Tension: 114 lbs (51.7 kg)
Bulk Cable Weight: 36 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 9418

Product Notes

Notes: Chemical Resistance: Gasoline

History

Update and Revision: Revision Number: 0.528 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
89418 002100RedReel100 ft612825220930C
89418 002500RedReel500 ft612825220954C
89418 0021000RedReel1,000 ft612825220947C
89418 0025000RedReel5,000 ft612825220961C Z
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product