High Temperature Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, FEP Outer Jacket, CMP
| Suitable Applications: | extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 18 AWG | 19x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.057 in (1.4 mm) | Black, White, Red, Green |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.014 in (0.36 mm) | 0.173 in (4.39 mm) |
| Overall Cable Diameter (Nominal): | 0.173 in (4.39 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Conductor(s) | 7.06 Ohm/1000ft | 30 pF/ft (98 pF/m) | 57 pF/ft (190 pF/m) | 1.47 ns/ft | 0.15 µH/ft (0.49 µH/m) | 69% | 13.6 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 7.9 Ohm/1000ft (26 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 150°C | -20°C to +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.7 in (43 mm) | 1.7 in (43 mm) |
| Max. Pull Tension: | 114 lbs (51.7 kg) |
| Bulk Cable Weight: | 36 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 9418 |
| Notes: | Chemical Resistance: Gasoline |
| Update and Revision: | Revision Number: 0.529 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 89418 002100 | Red | Reel | 100 ft | 612825220930 | C |
| 89418 002500 | Red | Reel | 500 ft | 612825220954 | C |
| 89418 0021000 | Red | Reel | 1,000 ft | 612825220947 | C |
| 89418 0025000 | Red | Reel | 5,000 ft | 612825220961 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |