AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|
14 | Solid | BC - Bare Copper | 0.064 in | 1 |
Material | Nominal Diameter |
---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.274 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | | 65% |
Material | Material Trade Name | Nominal Diameter |
---|
FEP - Fluorinated Ethylene Propylene | Teflon® | 0.346 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|
2.5 Ohm/1000ft | 2.5 Ohm/1000ft | 3 Ohm/1000ft | 3 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Inductance |
---|
0.091 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Nom. Insertion Loss | Nom. Structural Return Loss (SRL) |
---|
1 MHz | 0.2 dB/100ft | 23 dB |
450 MHz | 0.4 dB/100ft | |
5 MHz | 1 dB/100ft | |
100 MHz | 1.5 dB/100ft | |
200 MHz | 2.2 dB/100ft | |
400 MHz | 3.3 dB/100ft | |
700 MHz | 4.5 dB/100ft | |
900 MHz | 5.2 dB/100ft | |
1000 MHz | 5.5 dB/100ft | |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|
1.22 ns/ft | 83% |
UL Voltage Rating |
---|
300 V RMS |
Non-UL Temp Rating: |
200°C |
Operating Temperature Range: |
-70°C To +200°C |
Bulk Cable Weight: |
73 lbs/1000ft |
Max. Pull Tension: |
97 lbs |
Min. Bend Radius/Minor Axis: |
4 in |
NEC/(UL) Compliance: |
CATVP, CMP |
CEC/C(UL) Compliance: |
CMP |
Environmental Space: |
Indoor - Plenum |
EU Directive 2000/53/EC (ELV): |
Yes |
EU Directive 2003/11/EC (BFR): |
Yes |
EU Directive 2011/65/EU (RoHS 2): |
Yes |
EU Directive 2012/19/EU (WEEE): |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): |
Yes |
EU Directive Compliance: |
EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS): |
Yes |
Suitability - Indoor: |
Yes |
UL Flammability: |
NFPA 262 |
UL voltage rating: |
300 V RMS |
Item # | Color | Put-Up Type | Length | UPC |
---|
89292 010500 | Black | Reel | 500 ft | 612825221456 |
89292 0101000 | Black | Reel | 1,000 ft | 612825220923 |
Footnote: |
C - CRATE REEL PUT-UP. |
Notes: |
Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
Update and Revision: |
Revision Number: 0.351 Revision Date: 04-08-2022 |
No accessories are available for this product