75 Ohm Analog Video Coax, RG-59, 22 AWG (7x30) Bare Copper Conductor , FEP Insulation, 95% Bare Copper Braid Shield, FEP Jacket, CMP
| Suitable Applications: | Standard analog video |
| RG Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 22 AWG | 7x30 | 0.029 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.135 in (3.43 mm) | White |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.193 in (4.90 mm) |
| Overall Cable Diameter (Nominal): | 0.193 in (4.90 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 10 MHz | 0.9 dB/100ft |
| 50 MHz | 2.1 dB/100ft |
| 100 MHz | 3 dB/100ft |
| 200 MHz | 4.5 dB/100ft |
| 400 MHz | 6.6 dB/100ft |
| 700 MHz | 9.0 dB/100ft |
| 900 MHz | 10.1 dB/100ft |
| 1000 MHz | 11.0 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 15 Ohm/1000ft | 2.6 Ohm/1000ft (8.5 Ohm/km) | 17.3 pF/ft (56.8 pF/m) | 75 Ohm | 78% |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| Operating |
|---|
| -70°C to +200°C |
| Installation Min. |
|---|
| 2.5 in (64 mm) |
| Max. Pull Tension: | 70 lbs (32 kg) |
| Bulk Cable Weight: | 34 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 9259 |
| Update and Revision: | Revision Number: 0.489 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 89259 010100 | Black | Reel | 100 ft | 612825220824 | |
| 89259 010500 | Black | Reel | 500 ft | 612825220916 | C |
| 89259 0101000 | Black | Reel | 1,000 ft | 612825220831 | C |
| Footnote: | C - CRATE REEL PUT-UP. |