Networking & Data Cable
(708)Industrial Ethernet Cable
(192)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3591)Modular Couplers
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
(1049)M12 Power
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
(321)Field Attachables
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Twinax 100Ω, 1 Pair, 20 AWG (7x28) one tinned, one bare copper conductor, FEP insulation, FEP inner jacket, Duofoil® + tinned copper braid shield 85%, FEP jacket, CMP
| Suitable Applications: | Computer, Instrumentation |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 AWG | 7x28 | 0.036 in | TC - Tinned Copper |
| 20 AWG | 7x28 | 0.036 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.072 in (1.8 mm) | Clear | FEP on both conductors |
| FEP - Fluorinated Ethylene Propylene | 0.201 in (5.11 mm) | Clear | FEP over pair |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.259 in (6.58 mm) |
| Overall Cable Diameter (Nominal): | 0.259 in (6.58 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.30 dB/100m |
| 10 MHz | 1.20 dB/100m |
| 50 MHz | 2.80 dB/100m |
| 100 MHz | 4.10 dB/100m |
| 200 MHz | 6.40 dB/100m |
| 300 MHz | 8.40 dB/100m |
| 400 MHz | 10.20 dB/100m |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 9.5 Ohm/1000ft | 2.5 Ohm/1000ft (8.2 Ohm/km) | 23.0 pF/ft (75.5 pF/m) | 100 Ohm | 70% |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C to +200°C |
| Installation Min. |
|---|
| 3.0 in (76 mm) |
| Max. Pull Tension: | 88 lbs (40 kg) |
| Bulk Cable Weight: | 52 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 9207 |
| Update and Revision: | Revision Number: 0.494 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 89207 010100 | Black | Reel | 100 ft | 612825220756 | C |
| 89207 010500 | Black | Reel | 500 ft | 612825220770 | C |
| 89207 0101000 | Black | Reel | 1,000 ft | 612825220763 | C |
| Footnote: | C - CRATE REEL PUT-UP. |