Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 22 | 7x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.093 in | 0.03 in |
| UL Voltage Rating |
|---|
| 600 V RMS |
| Non-UL Temp Rating: | 105°C |
| UL Temperature Rating: | 105°C |
| Bulk Cable Weight: | 5.8 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.38 in |
| NEC Articles: | Article 310 |
| NEC/(UL) Compliance: | MTW |
| UL AWM Style Compliance: | AWM 1015, AWM 1230 |
| CSA Rating: | 600 V, 105°C |
| CSA AWM Compliance: | CSA AWM I A/B |
| CSA Type: | AWM I A/B or TEW |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| CSA Flammability: | FT1 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8920 010100 | Black | Reel | 100 ft | 612825220688 |
| 8920 0101000 | Black | Reel | 1,000 ft | 612825220695 |
| 8920 0105000 | Black | Reel | 5,000 ft | 612825220701 |
| 8920 013100 | Blue, Dark | Reel | 100 ft | 612825220732 |
| 8920 0131000 | Blue, Dark | Reel | 1,000 ft | 612825220749 |
| 8920 0011000 | Brown | Reel | 1,000 ft | 612825220466 |
| 8920 0081000 | Gray | Reel | 1,000 ft | 612825220619 |
| 8920 0051000 | Green, Dark | Reel | 1,000 ft | 612825348047 |
| 8920 0031000 | Orange | Reel | 1,000 ft | 612825220534 |
| 8920 002100 | Red | Reel | 100 ft | 612825220497 |
| 8920 0021000 | Red | Reel | 1,000 ft | 612825220503 |
| 8920 0025000 | Red | Reel | 5,000 ft | 612825220510 |
| 8920 0071000 | Violet | Reel | 1,000 ft | 612825220596 |
| 8920 009100 | White | Reel | 100 ft | 612825220640 |
| 8920 0091000 | White | Reel | 1,000 ft | 612825220657 |
| 8920 004100 | Yellow | Reel | 100 ft | 612825220558 |
| 8920 0041000 | Yellow | Reel | 1,000 ft | 612825220565 |
| Footnote: | C - CRATE REEL PUT-UP., P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |
| Update and Revision: | Revision Number: 0.357 Revision Date: 02-03-2025 |