Product Hierarchy
Product Hierarchy

89182 - 150Ω Twinax, 1 Pr #22 Str TC, FFEP Ins, OA DF, FEP Jkt, CMP




Twinax 150Ω, 1 Pair 22AWG (19x34) Tinned Copper, Foam FEP Insulation, Overall Duofoil® Shield, FEP Jacket, CMP

Product Overview

Suitable Applications: Harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Construction Details

Conductor
SizeStrandingNom. DiameterMaterial
22 AWG19x340.030 inTC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene (Foam)0.130 in (3.30 mm)Black & Yellow
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
Outer Jacket
MaterialNom. Diameter
FEP - Fluorinated Ethylene Propylene0.307 in (7.80 mm)
Overall Cable Diameter (Nominal): 0.307 in (7.80 mm)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.40 dB/100ft
10 MHz1.10 dB/100ft
50 MHz2.75 dB/100ft
100 MHz4.30 dB/100ft
200 MHz6.20 dB/100ft
400 MHz8.80 dB/100ft
Electricals
ElementNom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
Pair(s)14.0 Ohm/1000ft6.3 Ohm/1000ft (21 Ohm/km)16.5 pF/ft (54.1 pF/m)150 Ohm78%
Voltage
UL Voltage Rating
300 V RMS (CL2P, CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-70°C to +200°C
Bend Radius
Stationary Min.Installation Min.
6.25 in (159 mm)2.5 in (64 mm)
Max. Pull Tension: 28 lbs (13 kg)
Bulk Cable Weight: 49 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor, Outdoor, Aerial - When supported by messenger wire, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CL2P, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 9182

Product Notes

Notes: Cable contains fillers for better electrical performance.

History

Update and Revision: Revision Number: 0.526 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
89182 010500BlackReel500 ft612825220145C
89182 0101000BlackReel1,000 ft612825220138C
89182 0105000BlackReel5,000 ft612825220152
89182 0085000GrayReel5,000 ft612825220114C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Cabling Solutions for Industrial Applications
No accessories are available for this product