(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
Twinax 150Ω, 1 Pair 22AWG (19x34) Tinned Copper, Foam FEP Insulation, Overall Duofoil® Shield, FEP Jacket, CMP
| Suitable Applications: | Harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 22 AWG | 19x34 | 0.030 in | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.130 in (3.30 mm) | Black & Yellow |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Material | Nom. Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.307 in (7.80 mm) |
| Overall Cable Diameter (Nominal): | 0.307 in (7.80 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.40 dB/100ft |
| 10 MHz | 1.10 dB/100ft |
| 50 MHz | 2.75 dB/100ft |
| 100 MHz | 4.30 dB/100ft |
| 200 MHz | 6.20 dB/100ft |
| 400 MHz | 8.80 dB/100ft |
| Element | Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| Pair(s) | 14.0 Ohm/1000ft | 6.3 Ohm/1000ft (21 Ohm/km) | 16.5 pF/ft (54.1 pF/m) | 150 Ohm | 78% |
| UL Voltage Rating |
|---|
| 300 V RMS (CL2P, CMP) |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C to +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.25 in (159 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 28 lbs (13 kg) |
| Bulk Cable Weight: | 49 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor, Outdoor, Aerial - When supported by messenger wire, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 800, CL2P, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 9182 |
| Notes: | Cable contains fillers for better electrical performance. |
| Update and Revision: | Revision Number: 0.526 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 89182 010500 | Black | Reel | 500 ft | 612825220145 | C |
| 89182 0101000 | Black | Reel | 1,000 ft | 612825220138 | C |
| 89182 0105000 | Black | Reel | 5,000 ft | 612825220152 | |
| 89182 0085000 | Gray | Reel | 5,000 ft | 612825220114 | C |
| Footnote: | C - CRATE REEL PUT-UP. |